??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-6027-060-124-06-ST27
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS U-6027-060-124-06-ST27
VERF
Availability
Available
BC
Order code
BIS012R
TC
Product identifier
BIS U-6027-060-124-06-ST27
PX
Product view
45908_00
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
2.500 Kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 920.5…924.5 MHz, Interface = Ethernet TCP/IP, Supported RFID technologies = UHF 860...960 MHz (BIS U), Number of connectable R/W heads / antennas = 4, Output power adjustable = 17 dBm...31.5 dBm (50 mW...1.4 W), Operating voltage Ub = 19.2...28.8 VDC, Housing material = Steel, Aluminum, coated, Ambient temperature = -20...55 °C, IP rating = IP65, with connector, Approval/Conformity = SRRC, WEEE, cULus
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.